





5' All USB Steel Plugmold® Multioutlet System
G20USB512
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5' (1.5m) length with 12'' spacing. USB is 2.4 Amps (shared between two ports) 5VDC. .040'' (1.0mm) steel housing. Packed two per carton. Each unit supplied with one (1) Coupling and two (2) Blank End Fittings. Each USB module provides 2 ports with 2.4 Amps of shared charging. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as stainless steel versions integrate easily with any room decor.
- Compact design. Low-profile design installs in tight locations while offering multiple USB charging connections. Receptacle spacing accommodates bulky AC adapters.
Specifications
General Info
Color | Gray | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | USB-A Charging | ||
Installed Devices | USB-A Ports | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT | ||
UPC Number | 786776184358 |
Dimensions
Product Weight US | 3.7 lb | ||
Receptacle Spacing | 12 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Environmental Conditions | Dry interior locations | ||
USB Amperage | 2.4 A | ||
Indoor/Outdoor | Indoor | ||
USB Wattage | 15 W | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
Number of USBs | 5 | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
862TGFI | Wiremold
Provides access to power and communication in residential spaces.