
Plug-In Outlet Center Unit / Plug-In Outlet Center Unit / Steel/120V/15A/40 long/6 O/L /6' cord
G20-C2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six outlets, steel housing with ivory finish. 6' (1.8m) cord. Length 40'' (1m). Receptacle center-to-center 6'' (152mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installed Devices | Single Receptacle | ||
Number of Receptacles | 6 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776090451 |
Dimensions
Product Weight US | 3.38 lb | ||
Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | LR350 |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Cord Length | 6 ft | ||
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4FFCTC15BS | Wiremold
Feeds power and communication services to modular furniture systems in an open space, above grade floor environment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4015FO | Wiremold
The work horse of surface raceway systems.