text.skipToContent text.skipToNavigation

2400 Downward Extron MAAP Device Plate Fitting

24DWNU-FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Labor saving, over-the-raceway metal device plate. Accepts two Extron Electronics MAAP single space modules.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Labor saving, over-the-raceway metal device plate. Accepts two Extron Electronics MAAP single space modules.

Specifications

General Info
Color Fog White
Product Series 2400 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776168969
Dimensions
Product Weight US 0.813 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout 2 Extron
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;