text.skipToContent text.skipToNavigation

2G EXT DEEP DEVICE BOX-FOG WHITE

C2444-2FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2400® Series Raceway is a single compartment raceway designed for communication or power applications and ideal for use in classrooms, offices, and hotel applications, or anywhere a small low profile raceway is needed. 2400D® Series Divided Raceway is a low profile steel raceway for use where a limited number of power and low voltage cables are required in the same raceway.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-gang device box with extra depth to allow installation of cabling that requires greater bend radius and storage. Cover has twistout on all four sides for 2400 Series Raceway.
  • Base has knockout to enable extension from existing single-gang flush wall box and 1/2'' and 1'' concentric trade size KOs. Accepts industry standard faceplates for electrical and communication devices.
  • Certified to Canadian Safety Standards for sale in Canada. When ordering this product for Canada, add ''C'' to the beginning of the part number to denote Canadian versions, i.e. ''CV2444'' or ''C2444-FW''.
  • NOTE: Accepts NEMA double-gang standard faceplates.

Specifications

General Info
Color Fog White
Product Series 2400 Series
Type Raceway Device Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776139167
Dimensions
Product Weight US 1.354 lb
Knockout Size 1 in, 1/2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 2

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;