text.skipToContent text.skipToNavigation

500/700 Three-Gang Switch and Receptacle Box Fitting

5748-3WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Three-gang: 4 5/8'' L x 6 1/2'' W (117mm x 165mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order.
  • Three-gang: 4 5/8'' L x 6 1/2'' W (117mm x 165mm). NOTE: Certified to Canadian Safety Standards for sale in Canada.
  • When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.

Specifications

General Info
Color White
Type Raceway
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776563009
Dimensions
Product Depth US 1.75 in
Product Length US 4.625 in
Product Width US 6.5 in
Product Weight US 1.02 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;