

DEVICE PLATE WITH DUPLEX AND (1) DECORA OPENING
S4046DR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The versatile 4000® Series Raceway in stainless steel has the unique combination of strength and beauty. This not only makes stainless steel raceway highly functional, but also an attractive design element. Ideal for installations where atmospheric corrosives or acidic cleaning solvents make rust a particular concern, S4000 Series Raceway provides all the benefits of the industry-standard Steel 4000 Series Raceway. The smooth
brushed finish provides a sleek, polished look to compliment contemporary, upscale applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | S4000 Series | ||
Type | Raceway Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776172607 |
Dimensions
Product Weight US | 0.35 lb |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Installation Instructions
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CV2448 | Wiremold
Low profile raceway designed for communication or power applications,