text.skipToContent text.skipToNavigation

Wall Grommet Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Running low voltage cables behind the wall has never been easier with the Wiremold low-voltage grommet kit. It is the easy solution to running flat screen TV cables in-wall and includes everything you need to install. For use with low voltage cables only, such as HDMI cable.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple installation: Do-it-yourself kit allows for neat and easy installation.
  • All inclusive kit: All parts and tools needed for installation included in kit.
  • Hide low voltage cables: Perfect for hiding low voltage cables such as HDMI.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series CMK Series
Type Raceway Cord Cover
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 086698001222
Dimensions
Product Weight US 3.75 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;