text.skipToContent text.skipToNavigation

Commercial Specification Grade 15A 125V Duplex Receptacle, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial grade corrosion-resistant, plated-steel outlet strap built for heavy-duty use.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring
  • Impact-resistant nylon face and thermoplastic back body
  • Accepts 14 to 10 AWG solid or stranded copper or copper-clad wire
  • Terminal compartments isolated from each other for positive conductor containment
  • Tri-drive terminal and mounting screws
  • Auto-ground clip assures positive ground
  • Posted, ready-to-wire terminal screws for added productivity

Specifications

General Info
Color Ivory
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Impact Resistant, Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL, CSA
UPC Number 785007042948
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Side Only
Seismic Tested No
Wire Connection Type Screw Terminals
Connection Type Wired
Environmental Conditions 90% (relative humidity, non-condensing)
Indoor/Outdoor Indoor
Mounting Type Box
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;