















Sleep/Wake Wireless Smart Switch with Netatmo, Nickel
WNRL43NI
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use this battery-operated smart light switch to control the Wake/Sleep full lighting scenes with one touch. Position near a nightstand or the door of an en suite bathroom for convenient morning and nighttime control. Add to any wall, no wires or tools needed, then program it easily within the app. Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, smart dimmer switches and smart outlets to build a solution that fits a home’s unique space and needs. Screwless Wall Plates from the radiant® Collection included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway REQUIRED. For use in conjunction with wired Smart Switches, Dimmers and/or Outlets with Netatmo.
- Provides one-touch control of Wake and Sleep lighting scenes. Place in a bedroom or en suite bathroom to easily turn a full group of lights on as you start your day, then off again at bedtime.
- Installs easily, without wires or cutting, for ultimate flexibility. Simply mount to any wall for long-lasting, battery-powered control.
- Create and manage scenes (up to 8 per system, including Home/Away and Wake/Sleep) using the Legrand Home + Control app.
- Part of the radiant with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including other wireless switches and dimmers).
- Features ultra-reliable performance through a robust and dedicated mesh-network. (Established by the Smart Gateway.)
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
Specifications
General Info
Color | Nickel | ||
Type | Switch | ||
Finish | Metallic | ||
Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Battery-Operated, Smart Lighting, With Netatmo | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007289725 | ||
Works With | Amazon Alexa, Apple Home Kit, Google Home |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Wire Connection Type | Battery Powered | ||
Connection | Wireless | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount, Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Multi-Location | ||
Voltage | 3.0 V |
Resources
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRNICC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRNICC4 | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBACNICCV4 | radiant Collection
Charge any device with USB Type-A and USB Type-C connections built into a tamper-resistant outlet.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262NICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.