PT TR PLUGLOAD DUP 15A 125V HALF CTRL BK
PTTR5262SCCHBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Tamper-Resistant Plug Load Spec Grade Receptacles, 15A, 125A Half Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007249156 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Resources
Cutsheet
Brochure
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
