text.skipToContent text.skipToNavigation

radiant® Locator Light Module, Clear

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Using an efficient and long-lasting LED bulb, this patented snap-in module adds a discreet locator light to designer switches from the radiant® Collection for easier finding in the dark. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Module simply snaps-in for easy installation.
  • Uses energy-efficient LED light that remains cool to the touch, even when in use.
  • Automatically turns on when switch is off.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Clear
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Locator Light
Standard cULus, UL Listed
UPC Number 785007055139
Technical Information
Amperage 15 A
Environmental Conditions UL94 V2
Mounting Type Box
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;