text.skipToContent text.skipToNavigation

Replacement Switch with Auxiliary Contact, 30A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

30A Replacement Switch with Auxiliary Contact
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Gray
Type Replacement Switch
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Replacement Part
UPC Number 785007243673
Dimensions
Product Depth US 4.88 in
Product Height US 9.69 in
Product Width US 7.38 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 30 A
Maximum Horsepower Rating 50 HP @ 3øY 347/600 VAC
Connection Hardwired
Enclosure Type Not included.
Horsepower Rating 10 HP @ 3ø 240 VAC, 1-1/2 HP @ 120 VAC, 20 HP @ 3ø 480 VAC, 20 HP @ 3ø 600 VAC, 3 HP @ 208 VAC, 5 HP @ 277 VAC, 7-1/2 HP @ 480 VAC
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 to 600 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;