radiant® 20A Tamper-Resistant Branch Circuit AFCI Outlet, Black
AF202TRBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
AFCI outlets from the radiant® Collection detect and cut power during arc-fault occurrences, reducing the risk of electrical fires. Meeting National Electrical Code as an alternative to AFCI breakers, these outlets make it easier to recognize and fix trips right where they happen. Maximize safety, in style, with AFCI protection featuring the sleek, clean lines of radiant. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada).
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against fire caused by arc-fault occurrences. Unlike breaker alternatives, AFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- For more information on AFCI, visit: www.afcisafetyreceptacles.org
- Extends protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | AFCI, Indoor, Residential, Tamper-Resistant |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Mounting Type | Box | ||
Voltage | 125 V |
Resources
Supporting Document
White Papers & Tech Bulletins
Brochure
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1