text.skipToContent text.skipToNavigation

Heavy Duty Decorator Spec Grade 20A Plug Load Controllable Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This durable, dependable Plug Load receptacle is designed to help you meet ASHRAE energy standards. The controlled marking printed on the tough nylon face is both NEMA-approved and compliant with the National Electrical Code.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Permanent controlled receptacle markings using abrasion resistant ink.
  • Controlled receptacle marking is NEMA-approved and compliant with 2014 NEC: , CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
  • Can be wired to any number ofstand-alone or system-based plug load control solutions.
  • CH Version Only: Split circuit tab broken at the factory, allowing half of the receptacle to be controlled.
  • Tri-drive brass-plated terminal screws. Two back-wire holes for more wiring flexibility.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
  • Corrosion-resistant, plated steel strap locked into face and back body to resist pulling away from face/body assembly.
  • Auto-ground eliminates the necessity to terminate grounding conductor in device.
  • Dual mechanical shutter system to help prevent insertion of foreign objects (in Tamper-Resistant models).
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color White
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Dual-Controlled, Plugload, Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Standard FEDSPEC
UPC Number 785007051285
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;