
Specification Grade Quad Receptacle, Gray
415GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Quad Receptacle 15A 125V,
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Impact Resistant | ||
Wall Plate Included | No | ||
Number of Receptacles | 4 | ||
Outlet Type | Straight Blade | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL 498, 1449 | ||
UPC Number | 785007496208 |
Dimensions
Product Length US | 3.187 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 0.03 lb |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 140596 |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Screw Terminals | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
NEMA Configuration Code | 5-15R | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1