text.skipToContent text.skipToNavigation

30A 125V 5-30R Straight Blade Single Flush Receptacle, 2-Pole, 3-Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 2-Pole 3-Wire 30A 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Durable
Wall Plate Included No
Number of Receptacles 1
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL listed
UPC Number 785007380200
Dimensions
Product Depth US 2.2 in
Product Height US 3.75 in
Product Width US 2.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  16063
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 30 A
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;