text.skipToContent text.skipToNavigation

30A Weather-Resistant Electrical Outlet for RVs / EV Chargers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A reliable and code-compliant solution for providing outdoor power access in camp grounds, RV parks and more. Rated for 30A and 125V, this single electrical outlet is perfect for use with RVs or travel trailers as well as powering outdoor Electrical Vehicle (EV) chargers. Features weather-resistance for additional safety. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Weather-resistant for outdoor use providing power access to RVs, travel trailers or EV chargers; NEMA compliant
  • Installs easily into on-site electrical boxes for trailer hookup as a straight-blade, 2-pole, 3-wire receptacle
  • Manufactured with high-quality materials for lasting durability and reliable use

Specifications

General Info
Color Black
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Features Weatherproof
Wall Plate Included No
Number of Receptacles 1
Outlet Type Weather-Resistant
Warranty Type 1-Year Limited Warranty
Standard RoHS, UL, cULus, CSA
UPC Number 785007442373
Dimensions
Product Height US 3.77 in
Product Length US 1.9 in
Product Width US 2.55 in
Product Weight US 0.28 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 30 A
Connection Location Side Only
Seismic Tested No
Connection Type Wired
Environmental Conditions 95% (relative humidity, non-condensing)
Indoor/Outdoor Outdoor
NEMA Configuration Code NEMA TT30
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size #10 - #6 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;