text.skipToContent text.skipToNavigation

50A 125/250V 14-50R Straight Blade Single Surface Receptacle, 3-Pole, 4-Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Power Outlet Surface Receptacle, Range50A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Color Black
Product Line Pass & Seymour
Country Of Origin China
Standard UL 498
UPC Number 785007792508
Dimensions
Product Depth US 2.41 in
Product Height US 5.65 in
Product Width US 2.8 in
Technical Information
Amperage 50 A
Connection Wire Ground
Number of Poles 3-Way
Number of Wires 4
Wire Size 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;