text.skipToContent text.skipToNavigation

TurnLok® 50A California Style 250V 2-Pole 3-Wire Locking Connector

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

50A Turnlok Plugs and Connectors make installing and securing your connections faster, safer and more dependable than ever. These devices are designed to withstand harsh environments. Each device features a simple push, twist and lock body assembly for greater productivity and labor savings in temporary power applications. The back body easily slides onto the device and locks in place with a quarter twist making installations faster, safer and more dependable.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Securing your installations is easier than ever. The back body easily slides onto the device and locks in place with a simple quarter twist. No time-consuming threading.
  • An adjustable cord clamp is located outside the back body for greater flexibility to accommodate a wider range of cord sizes. Clamp screws are on the same plane for faster installation. Longer screws are included to adjust for larger cables.
  • Same-plane hex head terminations for faster, safer installations with more torque and reduced risk of screwdriver slips. All screws are on the same plane for accurate, streamlined installation, saving time on the job.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise and provide excellent conductivity.
  • Impact- and corrosion-resistant durable nylon 66 shell material.
  • Visible molded NEMA configuration and device rating.
  • Newly designed external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord gromet conforms to and seals around SO cord to provide protection from oils, water or chips entering wiring chamber.

Specifications

General Info
Color Black
Type Locking Connector
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard RoHS, UL UL498, cULus E146159
UPC Number 785007442489
Dimensions
Product Height US 2.86 in
Product Length US 6.8 in
Product Width US 2.86 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E146159
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 50 A
Contact Material Brass
Number of Wires 3
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;