text.skipToContent text.skipToNavigation

Weatherproof Boot-Plug

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Boot Rubber 15/20A Straight Blade 15A Turnlok® Plug
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Weatherproof Accessory
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Plug
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Locking
Warranty Type 1-Year
Standard UL Listed
UPC Number 785007100778
Technical Information
Amperage 15 A
Flanged No
Connector Style Locking
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;