


PlugTail Dual-Tech Multi-Way Single Relay Occupancy Sensor, Ivory
PTDSW301I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PTDSW-301 dual technology wall switch sensor controls lights based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The PTDSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- PlugTail Devices install up to 5 times faster than traditional devices.
- Zero-crossing for long relay life.
- Vandal resistant lens combines precise coverage with durability.
- Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds.
- Test mode allows quick and easy adjustments.
- Selectable audible alert for impending shutoff.
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations.
- Four occupancy logic options to customize control to meet application needs.
Specifications
General Info
Color | Ivory | ||
Product Series | PlugTail | ||
Finish | Matte | ||
Application Sector | Commercial, Industrial, Multi-Dwelling Unit | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Light Level Sensor, Motion Sensor | ||
Installation Location | Wall Box | ||
Number of Switches | 1 | ||
Switch Type | Motion Sensor, sofTap, Switch | ||
Warranty Type | 5-Year | ||
Standard | RoHS, cULus | ||
UPC Number | 785007381764 |
Dimensions
Product Depth US | 1.83 in | ||
Product Height US | 2.73 in | ||
Product Length US | 2.44 in | ||
Product Width US | 1.76 in | ||
Product Weight US | 0.38 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E101196 | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
On Function | Selectable Auto/Manual | ||
Requires Neutral Wire | No | ||
Seismic Tested | No | ||
Wire Connection Type | Flying Leads, PlugTail | ||
Connection Type | Wired | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Indicator | Selectable audible alert for impending shutoff | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120 VAC, 277 V | ||
Line Frequency | 50 Hz, 60 Hz | ||
Load Rating | 120V 1000W (Ballast), 120V 1000W (LED), 240/277V 1200W (Ballast), 240/277V 1200W (LED) | ||
Load Type | CFL, Fan Motor, Halogen, Incandescent:Fluorescent, LED | ||
Mounting Type | Wall Box | ||
Number of Poles | Multi-Location, Single Pole 3 Way | ||
Timer Duration | 20 Minutes, 5-30 Minutes | ||
Operating Humidity | 0-95% RH (Non-Condensing) | ||
Horsepower Rating | 1/4 HP @ 120 VAC/277 VAC | ||
Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
Sensor Type | Occupancy, Vacancy | ||
Sensor Coverage | 1000 sq ft | ||
Sensor Coverage Pattern | 180 deg | ||
Voltage | 120/277 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1