text.skipToContent text.skipToNavigation

PlugTail Dual-Tech Multi-Way Single Relay Occupancy Sensor, Red

PTDSW301RED Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The PTDSW-301 dual technology wall switch sensor controls lights based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The PTDSW-301 replaces existing wall switches and fits behind a standard decorator wall plate. 

Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PlugTail Devices install up to 5 times faster than traditional devices.
  • Zero-crossing for long relay life.
  • Vandal resistant lens combines precise coverage with durability.
  • Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds.
  • Test mode allows quick and easy adjustments.
  • Selectable audible alert for impending shutoff.
  • In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations.
  • Four occupancy logic options to customize control to meet application needs.

Specifications

General Info
Color Red
Product Series PlugTail
Finish Matte
Application Sector Commercial, Industrial, Multi-Dwelling Unit
Product Line Pass & Seymour
Country Of Origin China
Features Adjustable Time Delay, Light Level Sensor, Motion Sensor
Installation Location Wall Box
Number of Switches 1
Switch Type Motion Sensor, sofTap, Switch
Warranty Type 5-Year
Standard RoHS, cULus
UPC Number 785007381788
Dimensions
Product Height US 4.8 in
Product Length US 2.44 in
Product Width US 3.0 in
Product Weight US 0.38 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E101196
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
On Function Selectable Auto/Manual
Requires Neutral Wire No
Seismic Tested No
Wire Connection Type Flying Leads, PlugTail
Connection Type Wired
Environmental Conditions 95% (relative humidity, non-condensing)
Indicator Selectable audible alert for impending shutoff
Indoor/Outdoor Indoor
Input Voltage 120 VAC, 277 V
Line Frequency 50 Hz, 60 Hz
Load Rating 120V 1000W (Ballast), 120V 1000W (LED), 240/277V 1200W (Ballast), 240/277V 1200W (LED)
Load Type CFL, Fan Motor, Halogen, Incandescent:Fluorescent, LED
Mounting Type Wall Box
Number of Poles Multi-Location, Single Pole 3 Way
Timer Duration 20 Minutes, 5-30 Minutes
Operating Humidity 0-95% RH (Non-Condensing)
Horsepower Rating 1/4 HP @ 120 VAC/277 VAC
Sensing Range Major Motion 35 ft, Minor Motion 20 ft
Sensor Type Occupancy, Vacancy
Sensor Technology Dual Technology, Passive Infrared (PIR), Ultrasonic
Sensor Coverage 1000 sq ft
Sensor Coverage Pattern 180 °
Voltage 120/277 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;