PlugTail Dual-Tech Multi-Way Single Relay Occupancy Sensor, White
PTDSW301W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PTDSW-301 dual technology wall switch sensor controls lights based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The PTDSW-301 replaces existing wall switches and fits behind a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- PlugTail Devices install up to 5 times faster than traditional devices.
- Zero-crossing for long relay life.
- Vandal resistant lens combines precise coverage with durability.
- Selectable walk-through mode turns lights off three minutes after initial occupancy if no motion is detected after the first 30 seconds.
- Test mode allows quick and easy adjustments.
- Selectable audible alert for impending shutoff.
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations.
- Four occupancy logic options to customize control to meet application needs.
Specifications
General Info
| Color | White | ||
| Product Series | PlugTail | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial, Multi-Dwelling Unit | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Light Level Sensor, Motion Sensor | ||
| Installation Location | Wall Box | ||
| Number of Switches | 1 | ||
| Switch Type | Motion Sensor, sofTap, Switch | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS, cULus | ||
| UPC Number | 785007381757 |
Dimensions
| Product Depth US | 1.83 in | ||
| Product Height US | 2.73 in | ||
| Product Length US | 2.44 in | ||
| Product Width US | 1.76 in | ||
| Product Weight US | 0.38 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E101196 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | No | ||
| Seismic Tested | No | ||
| Wire Connection Type | Flying Leads, PlugTail | ||
| Connection Type | Wired | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| Indicator | Selectable audible alert for impending shutoff | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 VAC, 277 V | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 120V 1000W (Ballast), 120V 1000W (LED), 240/277V 1200W (Ballast), 240/277V 1200W (LED) | ||
| Load Type | CFL, Fan Motor, Halogen, Incandescent:Fluorescent, LED | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Multi-Location, Single Pole 3 Way | ||
| Timer Duration | 20 Minutes, 5-30 Minutes | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Horsepower Rating | 1/4 HP @ 120 VAC/277 VAC | ||
| Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
| Sensor Type | Occupancy, Vacancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage | 1000 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD35-015 | Quiktron
V-Srs 28AWG, C6A, Gry 1’


