text.skipToContent text.skipToNavigation

20A NEMA Connector L920 - Black Back, White Front Body

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Connector 3-Wire 20A 600V, IP20 Suitability, L9-20R
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • Raised ribs provide non-slip gripping profile for turning to lock and unlock.
  • Double dovetail design provides superior protection against cord pull-out forces.
  • Impact- and corrosion-resistant durable nylon 6 shell material.
  • Rounded back contour reduces snags and hang-ups on the job site.
  • Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
  • Visible stamped NEMA configuration and device rating.
  • New-design external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.

Specifications

General Info
Color Black
Type Connector
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Corrosion Resistant
Warranty Type 1-Year
Standard UL 498
UPC Number 785007292015
Dimensions
Product Length US 3.33 in
Product Width US 2.2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Flanged No
Number of Phases 3
Connector Style Locking
Indoor/Outdoor Indoor
NEMA Configuration Code L9-20R
Number of Poles Double Pole
Number of Wires 3
Phase Three
Terminal Accommodation #18 AWG - #10 AWG
Voltage 600.0 V
Wire Size 18 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;