text.skipToContent text.skipToNavigation

4-in Square box with Threaded Mounting Holes

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-inch Square Box with Threaded Mounting Holes for Wood and Steel Stud Mounting. Three Auto/Clamps each end, Two on side opposite bracket. Two #8 mounting screws factory installed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Easy installation, rectangular cutout.
  • Constructed of impact-resistant thermoplastic.

Specifications

General Info
Color Gray
Product Line Pass & Seymour
Country Of Origin United States
Standard Residential/Commercial
UPC Number 785007207392
Dimensions
Cubic Capacity 35 in³
Technical Information
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;