text.skipToContent text.skipToNavigation

Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Deep Switch and Outlet Box with Verticalbracket mount. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable, impact-resistant thermoplastic box.
  • Threaded mounting holes.
  • Innovative extras that cut installation time.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Standard Residential/Commercial
UPC Number 785007042481
Dimensions
Cubic Capacity 22 in³
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;