text.skipToContent text.skipToNavigation

Medium Duty, Short Length, Flexible Eye, T-Type

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium Duty, Short Length, Flexible Eye, T-Type. Cable Diameter - 1.500-1.990-inch, Mesh Length - 24-inch, Eye Diameter - 7/16-inch, Break Strength - 16,400 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Medium-duty pulling grips are ideal for overhead and underground pulling applications that require additional durability at an economical price.
  • Medium-duty pulling grips are hand crafted with single weave strands that graduate to a double weave design for added strength and durability.
  • Mesh Length: 24: Eye Diameter: 7/16

Specifications

General Info
Type Pulling Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007185218
Dimensions
Cable Diameter Range 1.50-1.99 in
Mesh Length 24 in
Technical Information
Approximate Break Strength 16400 lb
Eye Style Flexible
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 1.5 in
Minimum Cable Range 1.99 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;