text.skipToContent text.skipToNavigation

Medium Duty, Short Length, Flexible Eye, T-Type

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium Duty, Short Length, Flexible Eye, T-Type. Cable Diameter - 2.000-2.490-inch, Mesh Length - 24-inch, Eye Diameter - 7/16-inch, Break Strength - 18,500 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Medium-duty pulling grips are ideal for overhead and underground pulling applications that require additional durability at an economical price.
  • Medium-duty pulling grips are hand crafted with single weave strands that graduate to a double weave design for added strength and durability.

Specifications

General Info
Type Pulling Grip
Product Line Pass & Seymour
Country Of Origin Mexico
UPC Number 785007185171
Dimensions
Cable Diameter Range 2.00-2.49 in
Mesh Length 24 in
Technical Information
Approximate Break Strength 18500 lb
Eye Style Flexible
Indoor/Outdoor Both

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;