
Flexcor® Turnlok® EHU Strain Relief Grips, Cable Diameter 0.22 - 0.32 in.
FC22GL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC22GL: Extra-Hard Use, Closed Mesh, Cable Diameter 0.22 - 0.32 inches, Mesh Length 4.5-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- EHU wire mesh grips provide additional strain-relief for wiring device plugs and connectors used on portable equipment in commercial and institutional applications, and industrial plant and construction site areas, which incur abnormally high abuse.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Mesh Length: 4.00
Specifications
General Info
Type | Support Grip | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Standard | UL/CSA Approval (consult factory) | ||
UPC Number | 785007998764 |
Dimensions
Product Depth US | 4.5 in | ||
Product Height US | 0.32 in | ||
Product Width US | 0.32 in | ||
Cable Diameter Range | 0.220-0.320 in | ||
Mesh Length | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 69556 |
Technical Information
Capacity | Various Cable Diameter Ranges | ||
Indoor/Outdoor | Both | ||
Maximum Cable Range | 0.22 in | ||
Minimum Cable Range | 0.32 in | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG1640 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 2-1/2-in NPT, Straight Male
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGSS75500M | Pass and Seymour
Stainless Steel Strain Relief Cord Grips are woven of stainless steel mesh with a Type 304 stainless steel body for corrosion resistance.