
Stainless Steel Strain Relief Cord Grip, 2-in Straight, 1.43-1.56 OD Range
CGSS2001562M
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stainless Steel Strain Relief Cord Grips are woven of stainless steel mesh with a Type 304 stainless steel body for corrosion resistance. They are offered in single/double weave construction to help absorb direct pull, to resist flexing and binding, and to eliminate strain. They are recommended for indoor or outdoor use where subjected to moisture and corrosion in the wiring of pendant stations, processing equipment, hand tools, and power cord sets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 304 grade Stainless Steel body and mesh construction provides exceptional tensile strength and resists corrosion and impacts
- Includes an embedded Buna-N O-Ring providing a long-term seal and protection against ingress
- The combination tightening surface provides a large wrenching area for easy installation
- Available in straight male fittings from : : to 3: NPT
- Also available in 316 grade stainless steel, upon request. Minimums may apply
Specifications
General Info
Type | Cord Grip | ||
Application Sector | Commercial, Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL Listed, CSA Listed | ||
UPC Number | 785007109269 |
Dimensions
Cable Diameter Range | 1.43-1.56 in |
Technical Information
Grip Angle | Straight | ||
NPT Thread Size | 2 in | ||
Indoor/Outdoor | Both | ||
Maximum Cable Range | 1.43 in | ||
Minimum Cable Range | 1.56 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGSS50312M | Pass and Seymour
Stainless Steel Strain Relief Cord Grips are woven of stainless steel mesh with a Type 304 stainless steel body for corrosion resistance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG1426 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 2-in NPT, Straight Male