
Strain Relief Deluxe Cord Grips, 2-in NPT, Straight Male
CG1430
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cord Grip Male Straight, 2-inch NPT, 1.687-inch-1.812-inch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Deluxe cord grips are woven of stainless steel mesh with an aluminum body for corrosion resistance.
- They are offered in single/double weave construction to help absorb direct pull, to resist flexing and binding, and to eliminate strain.
- They are recommended for indoor or outdoor use where subjected to moisture in the wiring of pendant stations, processing equipment, hand tools, and extension cord sets.
- Deluxe grips are suitable for use in hazardous locations per Class I, Div. 2: Class II, Div. 1 & 2: and Class III, Div. 1 & 2.
Specifications
General Info
Type | Cord Grip | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Standard | UL/CSA Approval (consult factory) | ||
UPC Number | 785007185188 |
Dimensions
Cable Diameter Range | 1.687-1.812 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Grip Angle | Straight | ||
Grip Fitting | Male | ||
Thread Size | 2 in | ||
NPT Thread Size | 2 in | ||
Capacity | Various Cable Diameter Ranges | ||
Indoor/Outdoor | Both | ||
Maximum Cable Range | 1.687 in | ||
Minimum Cable Range | 1.812 in | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGN100625M | Pass and Seymour
Non-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG1426 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 2-in NPT, Straight Male