
Strain Relief Deluxe Cord Grips, 2-in NPT, Straight Male
CG1432
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cord Grip Male Straight, 2-inch NPT, 1.750-inch-1.875-inch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Deluxe cord grips are woven of stainless steel mesh with an aluminum body for corrosion resistance.
- They are offered in single/double weave construction to help absorb direct pull, to resist flexing and binding, and to eliminate strain.
- They are recommended for indoor or outdoor use where subjected to moisture in the wiring of pendant stations, processing equipment, hand tools, and extension cord sets.
- Deluxe grips are suitable for use in hazardous locations per Class I, Div. 2: Class II, Div. 1 & 2: and Class III, Div. 1 & 2.
Specifications
General Info
Type | Cord Grip | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Standard | UL/CSA Approval (consult factory) | ||
UPC Number | 785007185065 |
Dimensions
Cable Diameter Range | 1.75-1.875 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Grip Angle | Straight | ||
Grip Fitting | Male | ||
Thread Size | 2 in | ||
NPT Thread Size | 2 in | ||
Capacity | Various Cable Diameter Ranges | ||
Indoor/Outdoor | Both | ||
Maximum Cable Range | 1.75 in | ||
Minimum Cable Range | 1.875 in | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG1434 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 2-in NPT, Straight Male
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGSS2001688M | Pass and Seymour
Stainless Steel Strain Relief Cord Grips are woven of stainless steel mesh with a Type 304 stainless steel body for corrosion resistance.