
Part of the Quick Connect family of products, this RJ25 keystone insert supports up to three telephone lines and accepts an RJ45 plug without damage. Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400). With 50 microinches of gold on contacts, this insert ensures reliable and high-quality connections. The QuickConnect termination reduces installation time, making it an efficient choice for your network setup. It is also FCC Part 68 compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Features | Quick Connect Compatible | ||
Standard | CSA, cULus, RoHS | ||
UPC Number | 804428025481 |
Technical Information
Cable Type | Cat5e | ||
Termination Style | Punchdown |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1