





The In-Wall TV Connection Kit provides recessed power and cable management for a wall mounted TV. This kit manages excess cabling via in-wall storage and recessed outlet to allow TVs to mount flush to wall. Compatible with all TV Power plugs, even right angle cords. The outlet accomodates power for multiple devices like cable box, soundbar, or streaming player like Roku or Apple TV. Kit includes recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Manages excess cable via in-wall storage,: while providing slack for: convenient access to back of TV when needed
- Compatible with all TV power plugs, even right angle cords and wall warts
- Unique brush strap cable catcher prevents cables from falling behind the wall
- Kit includes: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate
- All contents are Black in color to blend seamlessly with TV and Wall Mount Brackets
Specifications
General Info
Color | Black | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Receptacle Type | 5-15R | ||
Standard | Kit Includes UL Approved Components | ||
UPC Number | 804428433729 |
Dimensions
Product Depth US | 2.59 in | ||
Product Height US | 6.25 in | ||
Product Width US | 8.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Cutout | 1 Cable Access, 1 Outlet | ||
Indoor/Outdoor | Indoor | ||
Number of Outlets | 2 | ||
Orientation | Vertical | ||
Voltage | 125.0 V | ||
Wire Gauge | 14 AWG |
Resources
Installation Instructions
CAD Drawings
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3462WH | On-Q
Red RCA to F-Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3455BK | On-Q
Blank Keystone Inserts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597W | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3479BK | On-Q
Non-Recessed Nickel F-Connector