17-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting Plate
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 17-inch Dual-Purpose In-Wall Enclosure is engineered to provide storage of structured wiring and AV components. The ENP1705NAV1 is constructed of Wi-Fi transparent material to manage wireless components and AV devices at point-of-use locations, like directly behind a TV or other media centers. It can also be used for structured wiring purposes, such as networking equipment, access points, switches and more. The ENP1705NAV1 is compatible with devices like the Samsung One Connect Box, Apple TV, Roku, Amazon Fire TV, network switches, 3rd party structured wiring components and more. Includes a 5-inch elevated mounting plate, split cover, trim ring and drywall clips, allowing for both new construction and retrofit installations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replacement trim ring and cover
- Can be placed behind most TV wall-mounts including SANUS premium TV mounts
- Compatible with devices like the Samsung One Connect Box, Apple TV, Roku, Amazon Fire TV, 3rd party structured wiring components and more
- Comes with removable mounting plate that features 1.5-in of elevation to accommodate larger devices and frees up space in the enclosure
- Split cover is low profile and designed to snap into place. Split design supports removal and access to components even if partially covered
- Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
- Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
- Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
- Features drywall clips to allow both retrofit and new construction installations
- UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
- Proudly made in the USA
Specifications
Product Line | On-Q | ||
Color | White | ||
UPC Number | 804428434153 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, UL, cULus | ||
Type | Enclosure |
Product Width US | 14.37 in | ||
Product Depth US | 3.88 in | ||
Product Height US | 17.02 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus Listed | Yes |
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Seismic Tested | No | ||
Thickness | 0.1 in | ||
Enclosure Type | Dual Purpose | ||
Frame | Injection-molded plastic | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Supporting Document
Sell Sheet
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1