WMC2LABL (WMCT To Ladder Clip) [943493]
    WMC2LABL
    
        Cablofil
    
    
Bazaarvoice SAP Hybris Integration Version 2.8.1
Now it is easy to connect wire mesh cable tray to ladder tray without drilling mounting holes.
- Send
 - Save as PDF
 - 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
 
Features
- Easy to connect: wire mesh cable tray to ladder tray without drilling mounting holes. This unique clamp allows WMCT to be attached to the side rails of any ladder tray and a pre-installed setscrew secures the junction for a permanent installation.
 - Rounded design: keeps the cable pathway clear of sharp edges to keep cables safe while being pulled. A supplied black vinyl cap covers the bolt head for complete protection.
 
Specifications
General Info
                | Color | Silver | ||
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | UL Classified | ||
| UPC Number | 800388028074 | 
Dimensions
                | Product Depth US | 2.75 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 0.002 cu ft | ||
| Product Width US | 1.25 in | ||
| Product Weight US | 0.311 lb | 
Trade Programs
                | BAA | Yes | 
Resources
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



