
Discontinued - Juniper QSFPP-4X10GE-LR Compatible 40GBase-PLR4 (4x10GBase-LR) QSFP+ Transceiver (SMF, 1310nm, 10km, MPO/MTP, DDM, C-Temp)
QSFPP-4X10GE-LR-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Juniper QSFPP-4X10GE-LR Compatible 40GBase-PLR4 (4x10GBase-LR) QSFP+ Transceiver (SMF, 1310nm, 10km, MPO/MTP, DDM, C-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Type | Transceiver | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 662875065234 |
Dimensions
Product Depth US | 126.0 mm | ||
Product Height US | 13.15 mm | ||
Product Width US | 18.5 mm |
Technical Information
Max Distance Support | 10 km | ||
Connector Type | MPO | ||
Data Transfer Rate | 10 Gbps | ||
Fiber Optic Cable Type | Single-Mode | ||
Operating Temperature Max | 70 °C | ||
Operating Temperature Min | 0 °C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1