Swing-EZ Wall Rack - Black - 8.00 in D
19-21-T8DB
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
19.75''W x 21.00''H x 8.00''D
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Swing-EZ Wall Racks offer flexibility.
- Front swing gate with latch pins and bolts on both sides:Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
- #12-24 threaded EIA hole pattern:Standards compliant to mount numerous types of 19" panels and equipment.
- Side panels fold flat for shipping:Unfold for easy on site assembly.
- Sturdy and compact:Holds equipment up to 75 lbs.
- One-Wrap brand Velcro straps included:Velcro slots located on the rear for cable management.
- Includes 12-24 mounting screws :Do not have to purchase as separate item.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875580911 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 19.75 in | ||
Product Depth US | 8.0 in | ||
Product Height US | 21.375 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1