text.skipToContent text.skipToNavigation

radiant® Wireless Charger, White

RWC826USBWCCV2 radiant Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The radiant® Wireless Charger instantly provides a convenient in-wall charging station, perfect for clearing space on kitchen counters or crowded nightstands. The first device of its kind, it easily replaces a single-gang outlet to begin wirelessly charging Qi-enabled phones at the wall, while also including a traditional AC power outlet and built-in USB connection to let you charge multiple devices – like phones, tablets, Bluetooth speakers and more – at once. Sleek, screwless Wall Plate included. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides convenient wireless charging with a wall-mounted 5W Qi-enabled charger. Also includes an outlet with built-in USB Type-A connection for additional power access.
  • Installs easily in place of a single-gang outlet, no special wiring required.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • For more information on phone compatibility and Qi wireless charging, visit wirelesspowerconsortium.com.
  • Qi Compatible Smartphone models include: Apple iPhone 8, iPhone 8 Plus, iPhone XR, iPhone XS, iPhone XS Max, iPhone 11, iPhone 11 Pro, iPhone 11 Pro Max.
  • Nokia 8 Sirocco; Sony Xperia XZ2, Xperia XZ3, Xperia 1 II; Google Pixel 3, Pixel 3 XL, Pixel 4, Pixel 4 XL; LG V30, LG V35, LG V40, LG V50.
  • Galaxy S8 Plus, Galaxy S9, Galaxy S9 Plus, Galaxy S10, Galaxy S10e, Galaxy S10 Plus, Galaxy S10 5G, Galaxy S20, Galaxy S20 Plus, Galaxy S20 Ultra 5G, Galaxy Z Flip.
  • LG V30, LG V35, LG V40, LG V50.
  • Samsung Galaxy Fold, Galaxy Note 8, Galaxy Note 9, Galaxy Note 10, Galaxy Note 10+ 5G, Galaxy S7, Galaxy S7 Edge, Galaxy S7 Active, Galaxy S8, Galaxy S8 Active,
  • Galaxy S8 Plus, Galaxy S9, Galaxy S9 Plus, Galaxy S10, Galaxy S10e, Galaxy S10 Plus, Galaxy S10 5G, Galaxy S20, Galaxy S20 Plus, Galaxy S20 Ultra 5G, Galaxy Z Flip.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 2
Outlet Type Indoor, Residential
Warranty Type 1-Year Limited Warranty
Type Outlet
Technical Information
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;