PlugTail® Heavy Duty Spec Grade Plug Load Controllable Receptacle, 15A, 125V, Light Almond
PT5262CDLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
These durable, dependable receptacles feature a permanently marked, differentiated solution that meets all necessary code requirements. For detailed PlugTail® information, visit our PlugTail® Headquarters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Plated steel wrap strap design for maximum durability and corrosion resistance.
- No exposed terminals create a finger safe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Dual mechanical shutter system to help prevent insertion of foreign objects (TR models).
- Permanent controlled markings on face of receptacle compliant with ASHRAE 90.1, CA Title 24, and NEC.
- Auto-ground clip assures positive ground.
- Half-controlled versions include welded, pre-wired lead that control top half of receptacle for split circuit applications.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
UPC Number | 785007052145 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Cutsheet
Brochure
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1