text.skipToContent text.skipToNavigation

EDF ANGLE MOUNTING BRACKET-PREGALV (4D,,4W,,6L) [561060]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use DF to attach EDF Rail to any floor.Attach EDF Rail to DF with EZBN 5/16 (sold separately).Use DF to attach EDF to a ceiling or deck that is on an angle for a perfect pendant hanger.

Specifications

General Info
Type Supports
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin France
UPC Number 800388013469
Dimensions
Product Depth US 7.008 in
Product Height US 5.906 in
Product Volume US 0.052 cu ft
Product Width US 2.165 in
Product Weight US 1.3 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;