




Designed to fit and be concealed behind 42'' or larger flat screen displays. Can be installed in both new work and old work applications. Has 4 NEMA size openings for power, communication, or A/V devices.
Number of Gangs
4 Gang
- 2 Gang
- 4 Gang
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to fit and be concealed behind 42'' or larger flat screen displays.
- Can be installed in both new work and old work applications. Has 2 NEMA size openings for power, communication, or A/V devices.
- Box is also equipped with a storage module that will accept active A/V equipment up to 6 7/8'' x 9 1/8'' (175mm x 232mm) (dimensions include wire and cables) in size.
Specifications
General Info
Color | White | ||
Type | Wall Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT/QCIT7 | ||
UPC Number | 786776182705 |
Dimensions
Product Depth US | 3.88 in | ||
Product Weight US | 14.4 lb | ||
Cubic Capacity | 43 in³ | ||
Knockout Size | 1-1/4 in, 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockout | ||
Service Capacity | Dual | ||
Depth Behind Device Plates | 3.63 in | ||
Number of Gangs | 4 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Evolution Series Four-Gang Wall Box - EFSB4
dxf
Evolution Series Replacement Device Module - EFS-DM
dxf
Evolution Series Replacement Divider - EFS-DIV
dxf
Evolution Series Replacement Mounting Bracket
dxf
Evolution Series Replacement Trim Flange & Cover Assembly - EFSC
dxf
Evolution Series Replacement Tunnel - EFS-TUN
dxf
View More
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5748 | Wiremold
Wiremold 500/700 Series Single-Gang Switch and Receptacle Box Fitting in Ivory