text.skipToContent text.skipToNavigation

Evolution Series White 4 Gang Hinged Wall Box Cover

EHWBC4-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Decorative wall box cover designed to fit onto the 4-gang hinged wall box (EHWB4). Cover comes complete with a hinge that allows the cover to open a full 180 degrees, an integrated handle with lock and key set, and an egress door that allows the cables to exit the box flush against the wall. The cover is offered in two powder-coated finishes white: EHWBC4-WH or black EHWBC4-BK.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Decorative wall box cover designed to fit onto the 4-gang hinged wall box (EHWB4).
  • Cover comes complete with a hinge that allows the cover to open a full 180 degrees, an integrated handle with lock and key set, and an egress door that allows the cables to exit the box flush against the wall
  • The cover is offered in two powder-coated finishes white: EHWBC4-WH or black EHWBC4-BK

Specifications

General Info
Color White
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Features Hinged Cover
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564085584
Dimensions
Product Length US 13.0 in
Product Width US 9.5 in
Product Weight US 4.6 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;