text.skipToContent text.skipToNavigation

CCFB Series™ Convention Center Type LS Floor Box Non-Skid Cover Assembly, Aluminum

CCFBC-NS-H-C4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For use with the CCFB Series™ Convention Center Type LS boxes, the CCFBC-NS-H-C4 is a cover assembly with a solid top cover with non skid texture. The cast aluminum cover assembly is load tested to support over 32,000 pounds with a safety factor of 2(64,000 lbs.). The cover is hinged to open a full 180 degrees and meet the UL scrubwater requirements.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Aluminum
Application Sector Commercial
Product Line Wiremold
Country Of Origin Canada
Standard cULus Listed Commercial Appliance Outlet Centers, File E317375, Guide AUUZ, Meets Article 314 of NEC
Dimensions
Product Depth US 32.81 in
Product Height US 1.69 in
Product Volume US 1055.2 cu in
Product Width US 19.06 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E317375
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;