
Omnibox® Double Gang Rectangular Brass Carpet/Tile Flange
827B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two gang brass combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes. Flange is 6.080 inch x 9.185 inch (154.4mm x 233.3mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II, and Wiremold CM Series Open System adapters, sold separately. NOTE: Brass cover plates can only be used with brass flanges. Brushed aluminum flanges come with beveled edges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brass | ||
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564524205 |
Dimensions
Product Depth US | 9.25 in | ||
Product Height US | 0.63 in | ||
Product Volume US | 34.69 cu in | ||
Product Width US | 6.0 in | ||
Product Weight US | 2.826 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 2 Gangs | ||
Floor Type | Carpet, Tile | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
817B | Wiremold
One-gang brass combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes. Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II, and Wiremold CM Series Open System adapters, sold separately.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCBK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.