

Omnibox® Series Double Gang Cast Iron Floor Box
880CS2-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 880CS2-1 two gang Omnibox® Floor Box provides an excellent activation solution for applications where multiple services are required in open space areas. The 880CS2-1 floor box is offered in a durable cast iron construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements.
This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
- Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
- Watertight cast-iron construction. Meets requirements for on grade or below grade application Three-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
- Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.
Specifications
General Info
Color | Silver | ||
Type | Floor Box | ||
Application Sector | Commercial, Education | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Number of Knockouts | 1 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
Cover Style | Flush | ||
UPC Number | 786564515883 |
Dimensions
Product Depth US | 9.63 in | ||
Product Height US | 3.38 in | ||
Product Volume US | 174.6 cu in | ||
Product Width US | 5.38 in | ||
Product Weight US | 10.238 lb | ||
Cubic Capacity | 94 in³ | ||
Knockout Size | 1 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Above-Grade | ||
Cable Entry | Conduit Threads | ||
Box Capacity | 2 Gangs | ||
Service Capacity | Dual | ||
Floor Type | Concrete | ||
Depth Behind Device Plates | 2.75 in | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
817B | Wiremold
One-gang brass combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes. Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II, and Wiremold CM Series Open System adapters, sold separately.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCBK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.