
CAF3 Shallow Three Gang Raised Floor Box
CAF3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CAF3 Shallow three Gang Raised Floor Box supports up to 3 gangs of communication, power, and/or audio/video devices in two separate compartments. This unique floor box is designed to be compatible in both raised floor and wood floor applications. This compact design is ideal for applications such as retail spaces, education facilities, healthcare facilities, and commercial offices when a shallow floor box is required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Configurable: CAF3 Series floor boxes can be field configured or reconfigured to accommodate power only, communication only, audio/video only or combinations of all three power, communication, audio/video in a single floor box unit.
- Hinged door with pull handle: Allows the cover to easily open to a full 180 degrees which provides easy access to devices inside the floor box.
- Compact Design: You can now bring your power, communication, and A/V connections in a small package.
- Trade Sized Knockouts: (2) 1/2'' knockouts, and (2) 3/4'' knockouts that can accommodate multiple combinations of power, communication, and audio/video services.
- Auto-close egress doors: Cable egress doors lock in position when open, and automatically closes around wires to protect cabling and reduce trip hazards.
- Easy to install: For new work and old work applications.
- Meets NEC Section 300.22(C): For use in air handling spaces and raised floor plenums
- This product meets the material restrictions of RoHS.
Specifications
General Info
Color | Silver | ||
Type | Floor Box | ||
Application Sector | Commercial, Education, Healthcare | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
UPC Number | 786564085782 |
Dimensions
Product Depth US | 7.38 in | ||
Product Height US | 3.25 in | ||
Product Volume US | 161.79 cu in | ||
Product Width US | 6.75 in | ||
Product Weight US | 5.4 lb | ||
Cubic Capacity | 20 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Knockouts & Pass Through | ||
Box Capacity | 3 Gangs | ||
Service Capacity | Dual | ||
Floor Type | Carpet, Raised, Tile | ||
Depth Behind Device Plates | 1.5 in | ||
Minimum Floor Depth | 3 in | ||
Number of Outlets | 4 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF1-KT | Wiremold
The AF Series™ AF1 Raised Floor and Stage Floor Box with tile lid provides three separate compartments that accommodate a combination of power, communication and audio/video devices
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPFFTCBK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.