



2-Cube Trimplate for dash Furniture Power Center, Graphite
TRIM2-GR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center features a modern design that complements a variety of hospitality environments. Separate trim plates are available for order as needed. Select from a range of finishes that will blend in with your décor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in Graphite (GR), Stainless (ST), Bronze (BZ), White (WH), and Brass (BR) finishes
- Designed to blend into spaces, complementing the existing décor with multiple trim plate finishes available and no exposed screws.
- Snap on the trim plate.
- Additional metallic finish trim plates can be purchased separately to match your space.
Specifications
General Info
Color | Graphite | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776197327 |
Dimensions
Product Height US | 0.25 in | ||
Product Length US | 4.125 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.16 lb |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40N2F74WH | Wiremold
Dual-channel raceway with a tamper-resistant design.