text.skipToContent text.skipToNavigation

2-Cube Trimplate for dash Furniture Power Center, Stainless

TRIM2-ST Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The dash™ Furniture Power Center features a modern design that complements a variety of hospitality environments. Separate trim plates are available for order as needed. Select from a range of finishes that will blend in with your décor.
Color Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in Graphite (GR), Stainless (ST), Bronze (BZ), White (WH), and Brass (BR) finishes
  • Designed to blend into spaces, complementing the existing décor with multiple trim plate finishes available and no exposed screws.
  • Snap on the trim plate.
  • Additional metallic finish trim plates can be purchased separately to match your space.

Specifications

General Info
Color Stainless Steel
Type Furniture Power Center
Application Sector Commercial, Education, Hospitality
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776197273
Dimensions
Product Height US 0.25 in
Product Length US 4.125 in
Product Width US 2.375 in
Product Weight US 1.16 lb
Technical Information
Indoor/Outdoor Indoor
Mounting Type Surface Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;