text.skipToContent text.skipToNavigation

3 Channel Cable Protector - Heavy Duty

XCP3SLOT36 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.  

Number of Channels 3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable construction enables use in heavy traffic areas, such as construction sites and industrial facilities
  • Available in 3' sections of interlocking tracks with either 5 channels (27K lb load rating) or 3 channels (50K lb load rating)
  • Enhances safety at both indoor and outdoor job sites

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776194715
Dimensions
Product Height US 3.08 in
Product Length US 36.0 in
Product Width US 20.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;